IESNA:LM-63-2002
[TEST]P1060421
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-77)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124RDR-S350D927-X4F0-XX-UDD-SVL-S
[LUMINAIRE]DEFINE 4 SILVER REGRESSED DIRECT RECESSED HOUSING WITH SILVER STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]359
TILT=NONE
1 -1 1 37 5 1 1 0.3125 4 0
1 1 12.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
255 251.8 245.6 237.2 226.8 215.4 203.1 190.1 176.5 162.6
148.3 133.7 119.4 104.8 90.2 75.3 60.7 46.4 33.7 25.3
22.1 19.1 16.5 14 11.7 9.7 7.8 6.5 5.5 4.5
3.9 3.2 2.6 2.3 1.9 1.3 0
255 254.7 249.2 241.4 232 221 208.9 196.6 183.3 169.7
155.7 141.5 126.9 112.6 98.3 84 69.1 55.5 42.2 30.5
23 19.8 17.2 14.6 12.3 10.1 8.4 7.1 7.1 6.5
6.2 5.5 4.5 3.6 3.2 2.6 0
255 252.8 248.5 242.7 234.9 226.5 216.7 206 194.7 182.3
169.4 157 143.7 130.8 117.8 104.5 91.5 79.2 66.5 54.8
43.8 34.1 26.3 21.1 18.2 16.2 14 11.4 9.4 7.8
6.5 5.2 4.5 3.6 3.2 2.9 0
255 253.4 250.8 247.2 242.4 236.5 229.7 221.6 211.9 201.5
191.1 180.1 168.7 157 145.7 134.6 123.3 111.9 101.6 91.8
81.1 69.4 59.4 49.6 39.6 30.2 22.1 15.2 10.7 7.5
5.8 4.9 3.9 3.6 2.9 2.6 0
255 253.7 253.4 251.5 247.9 244 238.8 232.3 224.8 216.7
208.3 198.9 188.5 178.5 168.7 159 148.9 139.5 130.1 119.7
108.7 97.7 86 72.7 60.3 48.3 36.7 25.6 15.9 7.5
5.8 4.5 3.6 2.9 2.3 1.6 0
